How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| AE2: | 0.68 | BD: | 9 |
| BE1: | 0.5 in | T: | 3.188 |
| AJ: | 7.25 | I: | 7.5 in |
| B: | 13 | AE1: | 0.97 |
| D: | 5.12 | V: | 4.26 in |
| C: | 14 in | G: | 2.91 |
| AK: | 8.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

