How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| C: | 14 in | BD: | 9 |
| AD: | 8.85 | AK: | 8.5 |
| AE1: | 0.97 | BF: | 0.53 |
| T: | 3.188 | G: | 2.91 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 7.5 in | F: | 5.81 |
| AG: | 10.5 | D: | 5.12 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Assembly: | HMQ-2 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.043 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

