How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BD: | 9 | AJ: | 7.25 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| V: | 4.26 in | AG: | 10.5 |
| D: | 5.12 | I: | 7.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| T: | 3.188 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.043 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

