How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | I: | 7.5 in |
| BE1: | 0.5 in | AD: | 8.85 |
| RQ: | 8.54 in | BD: | 9 |
| D: | 5.12 | BF: | 0.53 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | AK: | 8.5 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AE1: | 0.97 | B: | 13 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

