How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 4.5 |
| AE2: | 0.68 | F: | 5.81 |
| AG: | 10.5 | C: | 14 in |
| G: | 2.91 | AD: | 8.85 |
| V: | 4.26 in | BE: | 0.38 in |
| BF: | 0.41 | I: | 7.5 in |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| B: | 13 | T: | 3.188 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.043 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Assembly: | HMQ-2 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

