Grove Gear HMQ252-30-2-3.438-180TC-L1
Part #:HMQ252-30-2-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| C: | 14 in | D: | 5.12 |
| V: | 4.26 in | AG: | 10.5 |
| B: | 13 | AE2: | 0.68 |
| BF: | 0.53 | BD: | 9 |
| G: | 2.91 | AD: | 8.85 |
| RQ: | 7.98 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 3.438 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 55 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

