Grove Gear HMQ252-30-2-3.438-180TC-L4
Part #:HMQ252-30-2-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 9 |
| AE1: | 0.97 | AE2: | 0.68 |
| BE1: | 0.5 in | AD: | 8.85 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | T: | 3.438 |
| BF: | 0.53 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 5.12 | B: | 13 |
| C: | 14 in | AK: | 8.5 |
| RQ: | 7.98 in | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 8.043 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HMQ252 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

