Grove Gear HMQ252-30-2-3.438-210TC
Part #:HMQ252-30-2-3.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | RQ: | 7.98 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| D: | 5.12 | T: | 3.438 |
| BF: | 0.53 | C: | 14 in |
| I: | 7.5 in | AD: | 8.85 |
| B: | 13 | AE2: | 0.68 |
| AG: | 10.5 | AJ: | 7.25 |
| G: | 2.91 | F: | 5.81 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 8.043 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

