Grove Gear HMQ252-30-2-3.438-210TC-L1
Part #:HMQ252-30-2-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BD: | 9 |
| RQ: | 7.98 in | T: | 3.438 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | D: | 5.12 |
| AG: | 10.5 | BF: | 0.53 |
| G: | 2.91 | AE1: | 0.97 |
| AK: | 8.5 | LQ1: | 8.61 in |
| F: | 5.81 | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.043 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

