Grove Gear HMQ252-30-2-3.438-210TC-L2
Part #:HMQ252-30-2-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.68 |
| BD: | 9 | B: | 13 |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE1: | 0.97 | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| RQ: | 7.98 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| T: | 3.438 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

