Grove Gear HMQ252-30-2-3.438-210TC-L9
Part #:HMQ252-30-2-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 9 |
| RQ: | 7.98 in | V: | 4.26 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
| LQ1: | 8.61 in | I: | 7.5 in |
| B: | 13 | AE2: | 0.68 |
| AJ: | 7.25 | AE1: | 0.97 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 2.91 |
| AK: | 8.5 | T: | 3.438 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

