How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BE: | 0.38 in |
| AG: | 10.5 | BD: | 5.88 |
| AK: | 4.5 | G: | 2.91 |
| T: | 3.438 | B: | 13 |
| AE1: | 0.97 | C: | 14 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 8.85 | V: | 4.26 in |
| F: | 5.81 | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 55 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.043 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

