How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| V: | 4.26 in | T: | 3.438 |
| LQ: | 7.85 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.68 | RQ: | 7.35 in |
| AD: | 8.85 | BF: | 0.41 |
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.043 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-2 |
| Bore Code: | 55 | Model Code: | HMQ252 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

