How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | T: | 2 |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| F: | 5.81 | BD: | 5.88 |
| AE2: | 0.68 | AD: | 8.85 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 5.12 |
| B: | 13 | C: | 14 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

