Grove Gear HMQ252-40-1-2.000-180TC-L3
Part #:HMQ252-40-1-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 | T: | 2 |
| D: | 5.12 | I: | 7.5 in |
| AD: | 8.85 | AG: | 10.5 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.68 | C: | 14 in |
| RQ: | 7.98 in | G: | 2.91 |
Technical Specifications
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Ratio Range: | 40:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.292 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 32 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

