Grove Gear HMQ252-40-1-2.000-180TC-L9
Part #:HMQ252-40-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | T: | 2 |
| AK: | 8.5 | F: | 5.81 |
| B: | 13 | BD: | 9 |
| AJ: | 7.25 | G: | 2.91 |
| BF: | 0.53 | AE1: | 0.97 |
| LQ1: | 8.61 in | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| D: | 5.12 | AE2: | 0.68 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

