Grove Gear HMQ252-40-1-2.000-210TC-L1
Part #:HMQ252-40-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.97 |
| G: | 2.91 | I: | 7.5 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 14 in |
| F: | 5.81 | V: | 4.26 in |
| AE2: | 0.68 | T: | 2 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AD: | 8.85 | B: | 13 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 6.292 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

