How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AK: | 8.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| F: | 5.81 | I: | 7.5 in |
| BF: | 0.53 | B: | 13 |
| V: | 4.26 in | T: | 2 |
| AD: | 8.85 | AE1: | 0.97 |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | RQ: | 8.54 in |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.292 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

