How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | I: | 7.5 in |
| F: | 5.81 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| D: | 5.12 | LQ1: | 9.17 in |
| C: | 14 in | B: | 13 |
| G: | 2.91 | AK: | 8.5 |
| RQ: | 8.54 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 32 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.292 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

