How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.35 in |
| BF: | 0.41 | C: | 14 in |
| D: | 5.12 | BD: | 5.88 |
| T: | 2.188 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AE2: | 0.68 | AD: | 8.85 |
| V: | 4.26 in | F: | 5.81 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | B: | 13 |
| AE1: | 0.97 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

