How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| B: | 13 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| I: | 7.5 in | BE: | 0.38 in |
| F: | 5.81 | D: | 5.12 |
| G: | 2.91 | V: | 4.26 in |
| C: | 14 in | T: | 2.188 |
| AJ: | 5.88 | AD: | 8.85 |
| BF: | 0.41 | AK: | 4.5 |
| LQ: | 7.85 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.292 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

