Grove Gear HMQ252-40-1-2.188-180TC-L1
Part #:HMQ252-40-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| V: | 4.26 in | B: | 13 |
| BE1: | 0.5 in | AG: | 10.5 |
| AE2: | 0.68 | T: | 2.188 |
| F: | 5.81 | D: | 5.12 |
| RQ: | 7.98 in | AK: | 8.5 |
| C: | 14 in | I: | 7.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE1: | 0.97 | AD: | 8.85 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

