Grove Gear HMQ252-40-1-2.188-180TC-L9
Part #:HMQ252-40-1-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 7.98 in |
| F: | 5.81 | T: | 2.188 |
| AK: | 8.5 | C: | 14 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 8.85 |
| BD: | 9 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

