Grove Gear HMQ252-40-1-2.188-210TC
Part #:HMQ252-40-1-2.188-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| F: | 5.81 | AJ: | 7.25 |
| T: | 2.188 | BF: | 0.53 |
| G: | 2.91 | B: | 13 |
| C: | 14 in | RQ: | 7.98 in |
| D: | 5.12 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

