Grove Gear HMQ252-40-1-2.188-210TC-L3
Part #:HMQ252-40-1-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| G: | 2.91 | C: | 14 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | B: | 13 |
| T: | 2.188 | AE1: | 0.97 |
| LQ1: | 8.61 in | D: | 5.12 |
| RQ: | 7.98 in | AK: | 8.5 |
| I: | 7.5 in | F: | 5.81 |
| AJ: | 7.25 | AE2: | 0.68 |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

