Grove Gear HMQ252-40-1-2.188-210TC-L4
Part #:HMQ252-40-1-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| V: | 4.26 in | D: | 5.12 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | T: | 2.188 |
| B: | 13 | Center Distance (in): | 5.25 in |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | G: | 2.91 |
| C: | 14 in | AE2: | 0.68 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.292 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Bore Code: | 35 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

