How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| F: | 5.81 | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| C: | 14 in | AK: | 8.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| BF: | 0.53 | B: | 13 |
| RQ: | 8.54 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| AG: | 10.5 | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Gear Type: | Worm |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

