How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.68 |
| LQ1: | 9.17 in | BD: | 9 |
| G: | 2.91 | C: | 14 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 5.12 | BE1: | 0.5 in |
| I: | 7.5 in | AD: | 8.85 |
| AE1: | 0.97 | T: | 2.188 |
| B: | 13 | Center Distance (in): | 5.25 in |
| F: | 5.81 | RQ: | 8.54 in |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.292 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

