How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| LQ: | 7.85 in | F: | 5.81 |
| AG: | 10.5 | BD: | 5.88 |
| AD: | 8.85 | T: | 2.188 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BF: | 0.41 | B: | 13 |
| RQ: | 7.35 in | C: | 14 in |
| AE2: | 0.68 | BE: | 0.38 in |
| G: | 2.91 | AK: | 4.5 |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.292 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

