How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 4.5 |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| B: | 13 | AJ: | 5.88 |
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | LQ: | 7.85 in |
| V: | 4.26 in | T: | 2.188 |
| C: | 14 in | RQ: | 7.35 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 10.5 | AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.292 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

