Grove Gear HMQ252-40-1-2.250-180TC-L2
Part #:HMQ252-40-1-2.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| C: | 14 in | I: | 7.5 in |
| LQ1: | 8.61 in | B: | 13 |
| RQ: | 7.98 in | AK: | 8.5 |
| V: | 4.26 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AG: | 10.5 | BD: | 9 |
| AD: | 8.85 | AE2: | 0.68 |
| T: | 2.25 | D: | 5.12 |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.25 in | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

