Grove Gear HMQ252-40-1-2.250-180TC-L3
Part #:HMQ252-40-1-2.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | F: | 5.81 |
| D: | 5.12 | AK: | 8.5 |
| C: | 14 in | BD: | 9 |
| T: | 2.25 | AE2: | 0.68 |
| RQ: | 7.98 in | AG: | 10.5 |
| G: | 2.91 | BE1: | 0.5 in |
| I: | 7.5 in | B: | 13 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

