Grove Gear HMQ252-40-1-2.250-210TC-L1
Part #:HMQ252-40-1-2.250-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AG: | 10.5 | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| I: | 7.5 in | V: | 4.26 in |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AJ: | 7.25 | B: | 13 |
| BD: | 9 | LQ1: | 8.61 in |
| AE2: | 0.68 | T: | 2.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

