Grove Gear HMQ252-40-1-2.250-210TC-L2
Part #:HMQ252-40-1-2.250-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | RQ: | 7.98 in |
| BD: | 9 | D: | 5.12 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | B: | 13 |
| T: | 2.25 | AJ: | 7.25 |
| BF: | 0.53 | F: | 5.81 |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Output RPM: | 43.8 |
| Bore Code: | 36 | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

