Grove Gear HMQ252-40-1-2.250-210TC-L3
Part #:HMQ252-40-1-2.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.68 | V: | 4.26 in |
| LQ1: | 8.61 in | D: | 5.12 |
| RQ: | 7.98 in | C: | 14 in |
| B: | 13 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | AE1: | 0.97 |
| G: | 2.91 | T: | 2.25 |
| BD: | 9 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

