How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.91 |
| I: | 7.5 in | AE2: | 0.68 |
| AD: | 8.85 | LQ: | 7.85 in |
| AK: | 4.5 | B: | 13 |
| C: | 14 in | F: | 5.81 |
| T: | 2.438 | AG: | 10.5 |
| AE1: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 5.12 | BF: | 0.41 |
| BD: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

