How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| G: | 2.91 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| BF: | 0.41 | AD: | 8.85 |
| C: | 14 in | BD: | 5.88 |
| B: | 13 | V: | 4.26 in |
| BE: | 0.38 in | AE1: | 0.97 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 6.292 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

