Grove Gear HMQ252-40-1-2.438-180TC-L2
Part #:HMQ252-40-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| T: | 2.438 | AE1: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | D: | 5.12 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | C: | 14 in |
| I: | 7.5 in | B: | 13 |
| G: | 2.91 | AJ: | 7.25 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.292 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

