Grove Gear HMQ252-40-1-2.438-210TC-L4
Part #:HMQ252-40-1-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.438 |
| AD: | 8.85 | C: | 14 in |
| V: | 4.26 in | AE2: | 0.68 |
| B: | 13 | LQ1: | 8.61 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.97 | AG: | 10.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 39 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

