Grove Gear HMQ252-40-1-2.438-210TC-L9
Part #:HMQ252-40-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 5.12 |
| V: | 4.26 in | AJ: | 7.25 |
| T: | 2.438 | AK: | 8.5 |
| F: | 5.81 | G: | 2.91 |
| B: | 13 | BE1: | 0.5 in |
| AE1: | 0.97 | BD: | 9 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

