How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AJ: | 7.25 |
| LQ1: | 9.17 in | I: | 7.5 in |
| RQ: | 8.54 in | F: | 5.81 |
| B: | 13 | AK: | 8.5 |
| AE1: | 0.97 | D: | 5.12 |
| T: | 2.438 | AG: | 10.5 |
| BF: | 0.53 | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 6.292 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

