How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.438 |
| AE1: | 0.97 | BE1: | 0.5 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AE2: | 0.68 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 8.85 | F: | 5.81 |
| V: | 4.26 in | B: | 13 |
| AG: | 10.5 | LQ1: | 9.17 in |
| I: | 7.5 in | G: | 2.91 |
| RQ: | 8.54 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

