How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 7.25 |
| C: | 14 in | BD: | 9 |
| F: | 5.81 | I: | 7.5 in |
| G: | 2.91 | T: | 2.438 |
| LQ1: | 9.17 in | RQ: | 8.54 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.68 |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | D: | 5.12 |
Technical Specifications
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 6.292 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

