How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AK: | 8.5 | C: | 14 in |
| F: | 5.81 | RQ: | 8.54 in |
| AD: | 8.85 | B: | 13 |
| AG: | 10.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2.438 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

