How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | C: | 14 in |
| D: | 5.12 | AJ: | 5.88 |
| AD: | 8.85 | F: | 5.81 |
| AK: | 4.5 | G: | 2.91 |
| V: | 4.26 in | BF: | 0.41 |
| AE2: | 0.68 | B: | 13 |
| I: | 7.5 in | T: | 2.438 |
| AE1: | 0.97 | RQ: | 7.35 in |
| AG: | 10.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

