How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AE1: | 0.97 |
| AJ: | 5.88 | AK: | 4.5 |
| F: | 5.81 | BD: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | BE: | 0.38 in |
| RQ: | 7.35 in | AD: | 8.85 |
| G: | 2.91 | C: | 14 in |
| D: | 5.12 | B: | 13 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.292 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

