How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| BE: | 0.38 in | V: | 4.26 in |
| RQ: | 7.35 in | D: | 5.12 |
| BD: | 5.88 | BF: | 0.41 |
| AD: | 8.85 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ: | 7.85 in | C: | 14 in |
| AE1: | 0.97 | G: | 2.91 |
| T: | 2.438 | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 39 |
| Assembly: | HMQ-1 | Ratio Range: | 40:1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.292 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

