Grove Gear HMQ252-40-1-2.500-140TC-L4
Part #:HMQ252-40-1-2.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 7.5 in | V: | 4.26 in |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | LQ: | 7.85 in |
| BD: | 5.88 | RQ: | 7.35 in |
| AK: | 4.5 | B: | 13 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AE2: | 0.68 | F: | 5.81 |
| AG: | 10.5 | T: | 2.5 |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.292 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

