Grove Gear HMQ252-40-1-2.500-180TC-L1
Part #:HMQ252-40-1-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| V: | 4.26 in | C: | 14 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE2: | 0.68 | I: | 7.5 in |
| AD: | 8.85 | F: | 5.81 |
| T: | 2.5 | AG: | 10.5 |
| AJ: | 7.25 | RQ: | 7.98 in |
| BD: | 9 | B: | 13 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.292 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

