How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 8.5 |
| AG: | 10.5 | F: | 5.81 |
| RQ: | 7.98 in | D: | 5.12 |
| G: | 2.91 | AE1: | 0.97 |
| AJ: | 7.25 | AE2: | 0.68 |
| LQ1: | 8.61 in | T: | 2.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| AD: | 8.85 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | B: | 13 |
| I: | 7.5 in | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 6.292 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

